SACC-FP-M-M8/PRESS SMD - Housing screw connection
1412500

Housing screw connection, Pin, M8-Screw locking mechanism, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Tuotetiedot








Yhteensopivat tuotteet


Edut

Reduced mounting costs thanks to two-piece device connector
Easy device integration, thanks to mechanical port screw connections with press-in contour
Efficient PCB assembly: two-piece connectors for SMT soldering