SACC-FP-M-M12/M14 SMD - Housing screw connection
1412078

Housing screw connection, Pin, M12-Screw locking mechanism, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Tuotetiedot








Yhteensopivat tuotteet



Edut

Reduced mounting costs thanks to two-piece device connector
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Efficient PCB assembly: two-piece connectors for SMT soldering