SACC-BP-M-M12/M15-6-SMD SCO
-
Housing screw connection
1414002
Housing screw connection, Pin, M12-SPEEDCON, Rear mounting, M15 x 1, SMD, this item is expected to be lead-free from Q3 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Tuotetiedot
Edut
Reduced mounting costs thanks to two-piece device connector
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Efficient PCB assembly: two-piece connectors for SMT soldering
SPEEDCON fast locking system reduces cabling times