QPD W3PE1,5 6-10 M25 0,1 BKKTH - Panel feed-through
1103638

Panel feed-through, number of positions: 3+PE, black, 1.5 mm2, cable length: 0.1 m

Tuotetiedot









Yhteensopivat tuotteet



Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables