QSS 21,5 - Socket wrench
1739906

Socket wrench, for loosening and fastening QUICKON union nuts, wrench size 21.5 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies