TP 06S
-
Touch panel
2985178
Touch panel, 14.5 cm / 5.7"-C-STN display (Resistive industrial touch screen), 320 x 240 pixel(s) (QVGA), 125 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, Visu+ / AX OPC Server, without bus system.
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Visu+ RT and AX OPC server integrated as standard in all devices
Easy installation, low installation depth, and compact design
Short startup time