TC-2KS40-AO16-M-PRH-CS - Module carrier
2905905

Termination Carrier for redundantly connecting16 MINI Analog signal conditioners to analog input cards of the Yokogawa CENTUM VP controller, via KS40 connector, 40-pos. Suitable for Yokogawa card AAI543.

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot










Yhteensopivat tuotteet




Edut

Mechanically decoupled, passive PCB
Redundant system connection, 40-pos. (KS/AKB-compatible)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
FLK26 high-density HART connection
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Cable sets for signal connection are supplied as standard and do not have to be ordered separately