TC-2D37SUB-ADIO32-2EX-P-UNI - Module carrier
2904684

Universal Termination Carrier for connecting 16 two-channel MACX Analog Ex i signal conditioners to digital or analog I/O cards, via two D-SUB connectors, 37-pos. (1:1 connection)

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot










Yhteensopivat tuotteet




Edut

Mechanically decoupled, passive PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
System connection via two D-SUB pin strips, 37-pos. (1:1 connection)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
Cable sets for signal connection are supplied as standard and do not have to be ordered separately