TMC 81C 35A
   - 
  Miniature Circuit Breaker
    
      2907577
      
      
    
  
      Thermal-magnetic Miniature Circuit Breaker, 1-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 35 A
Tuotetiedot
Yhteensopivat tuotteet
Edut
Can be used worldwide due to international approvals
        Suitable for various grid types, as it is available in 1-, 2-, 3-pos. versions
        Ideally coordinated protection due to various tripping characteristics and a wide selection of nominal currents
        Reduced inventory because of suitability for AC and DC applications
        Optional accessories enable remote control and monitoring