Thermal-magnetic Power circuit breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 5 A
Katkaisijat
TMC 7- ja TMC 8-tuoteperheiden katkaisijat koostuvat 1-, 2- ja 3-napaisista termomagneettisista suojalaitteista. Niitä on saatavana nimellisvirtaversioina 1–63 A, joten ne tarjoavat kattavan suojan laitteille ja johdoille. Katkaisijoita on saatavana laukaisuominaiskäyrillä B, C ja D, ja ne täyttävät standardien UL 1077 / EN 60947-2 (TMC 7) ja UL 489 (TMC 8) vaatimukset. Kaikilla tuotteilla on vastaavat hyväksynnät.
Power circuit breaker, 1-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: C, mounting type: NS 35/..., rated current: 2 A
Power circuit breaker, 1-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: D, mounting type: NS 35/..., rated current: 1 A
Shunt trip, 1-position, connection method: Screw, mounting type: Snaps on to side of power circuit breaker, rated current: 6 A
Power circuit breaker, 2-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: D, mounting type: NS 35/..., rated current: 6 A
Thermal-magnetic Power circuit breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 6 A
Thermal-magnetic Power circuit breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: B, mounting type: NS 35/..., rated current: 32 A
Power circuit breaker, 2-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: C, mounting type: NS 35/..., rated current: 1 A
Power circuit breaker, 2-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: D, mounting type: NS 35/..., rated current: 5 A
Thermal-magnetic Power circuit breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: D, mounting type: NS 35/..., rated current: 30 A
Edut
- Kansainväliset hyväksynnät varmistavat käytön kaikkialla maailmassa
- Soveltuu erityyppisille sähköverkoille, saatavana 1-, 2- ja 3-napaisina versioina
- Erilaisten laukaisuominaisuuksien ja laajan nimellisvirtavalikoiman ansiosta ihanteellisesti sovitettu suojaus
- Pienempi määrä varastoitavaa, koska ne soveltuvat AC- ja DC-sovelluksiin
- Valinnaiset lisätarvikkeet mahdollistavat etäohjauksen ja -valvonnan
Ominaisuudet pähkinänkuoressa
Luotettavat katkaisijat TMC 7 ja TMC 8
TMC 7- ja TMC 8 -tuoteperheiden termomagneettiset johdonsuojakatkaisijat suojaavat sovelluksesi luotettavasti ylivirtaa ja oikosulkua vastaan.
Luotettava kytkentätoiminta, positiivinen vapaalaukaisumekanismi ja värillinen tilanäyttö takaavat turvallisuuden käytön ja huollon aikana. Sisäisten koskettimien kuluminen vähenee tehokkaasti integroidun askelsyöttömekanismin ansiosta, mikä pidentää laitteiden käyttöikää.
Kolme erilaista laukaisuominaisuutta ja laaja valikoima nimellisvirtoja aina 63 A:iin asti 1-, 2- ja 3-napaisissa kytkinversioissa muodostavat tuotevalikoiman, joka mahdollistaa ihanteellisesti sovitetun suojauksen. Valinnaiset lisätarvikkeet, kuten työvirtalaukaisimet, signaali- ja lisäkoskettimet, helpottavat etäohjausta ja -arviointia.
TMC 7 -katkaisijat
TMC 7 -katkaisijat
TMC 7 -katkaisijat on hyväksytty UL1077-standardin mukaisesti, joten ne soveltuvat käytettäväksi "lisäsuojana". IEC 60947-2 -standardin mukaisuus ja DIN 43880 -standardin mukainen kotelorakenne laajentavat edelleen käyttömahdollisuuksia.
Käytä katkaisijoita enintään 277/480 V AC:n tai 80/125 V DC:n järjestelmissä. Suurin oikosulkuvirta saa olla 7,5 kA.
TMC 8 -katkaisijat
TMC 8 -katkaisijat
TMC 8 -katkaisijat on hyväksytty UL489-standardin mukaisesti. Suuren 10 kA:n kytkentäkykynsä ansiosta ne soveltuvat käytettäväksi "haaraylivirtasuojina". IEC 60947-2 -standardin mukaisuus ja DIN 43880 -standardin mukainen kotelorakenne laajentavat edelleen käyttömahdollisuuksia.
Käytä katkaisijoita enintään 277/480 V AC:n tai 60/125 V DC:n järjestelmissä. Suurin oikosulkuvirta saa olla 10 kA.