TMC 73D 16A - Miniature Circuit Breaker
1020096

Miniature Circuit Breaker, 3-position, use: Supplementary Protection (UL 1077), for protection against overload up to a short-circuit current of 7.5 kA, tripping characteristic: D, mounting type: NS 35/..., rated current: 16 A

Tuotetiedot









Yhteensopivat tuotteet



Edut

Can be used worldwide due to international approvals
Suitable for various grid types, as it is available in 1-, 2-, 3-pos. versions
Ideally coordinated protection due to various tripping characteristics and a wide selection of nominal currents
Reduced inventory because of suitability for AC and DC applications
Optional accessories enable remote control and monitoring