Komponenttimerkinnät

Komponenttimerkintä

Komponenttimerkinnät monenlaisiin sovelluksiin kytkentäkaapissa oleviin komponentteihin, kenttäjärjestelmiin ja ulkokäyttöön: tarjoamme komponenttien merkintään erilaisia sopivia ja laadukkaita merkintöjä. Komponenttien selkeä tunnistettavuus parantaa niiden löytymistä ja helpottaa huolto- ja kunnossapitotöitä.

Go to Product Detail Page for item 0830842
US-EMP (35X9) - Snap-in markers
US-EMP (35X9) - Snap-in markers
0830842

Snap-in markers, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: latching, Number of individual labels: 45, text field height: 9 mm, text field width: 35 mm

Go to Product Detail Page for item 0804195
EML-RM (25XE)RL - Label, can be removed
EML-RM (25XE)RL - Label, can be removed
0804195

Label, can be removed, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1, roll length: 300 m, text field height: 25 mm, text field width: 300000 mm

Go to Product Detail Page for item 0815745
EML (51X12,5)R TR - Label
EML (51X12,5)R TR - Label
0815745

Label, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1000, text field height: 12.5 mm, text field width: 51 mm

Go to Product Detail Page for item 0828842
US-EMP (17X15) YE - Snap-in markers
US-EMP (17X15) YE - Snap-in markers
0828842

Snap-in markers, Card, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: latching, Number of individual labels: 54, text field height: 15 mm, text field width: 17 mm

Go to Product Detail Page for item 0803254
EML-EX (20X8)R - Label
EML-EX (20X8)R - Label
0803254

Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 2500, text field height: 8 mm, text field width: 20 mm

Go to Product Detail Page for item 0801729
EMLP (60X30)R SR - Label
EMLP (60X30)R SR - Label
0801729

Label, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 250, text field height: 30 mm, text field width: 60 mm

Go to Product Detail Page for item 0816139
EML (17,5X8)RL YE - Label
EML (17,5X8)RL YE - Label
0816139

Label, Roll, yellow (RAL 1018), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 10000, text field height: 8 mm, text field width: 17.5 mm

Konfiguroitavissa
Go to Product Detail Page for item 0803088
EMLS (...X...)R SR - Safety label with special adhesive
EMLS (...X...)R SR - Safety label with special adhesive
0803088

Safety label with special adhesive, Size according to customer specifications, maximum width: 100 mm, maximum height: 350 mm, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, text field height: 350 mm, text field width: 100 mm

Edut

  • Erilaisia ratkaisuja – monipuolisia materiaaleja erilaisiin käyttökohteisiin
  • Monia mahdollisuuksia erilaisten asennustapojen ansiosta, kuten liimaus, ruuvaus, niittaus ja paikalleen napsauttaminen
  • Kaikki tarvittava: materiaalit Phoenix Contactin ja muiden valmistajien komponenteille
Green Product -logo

Kestävä merkintämateriaali Merkitse kytkentäkaappisi kestävästi!

Phoenix Contactin vihreillä tuotteilla näytät esimerkkiä tulevaisuutta varten. Vakuuta itsesi kestävillä ratkaisuillamme teollisuuden merkintöihin ja pienennä merkittävästi hiilijalanjälkeäsi. Resursseja säästävä merkintävalikoima on räätälöity täydellisesti kytkentäkaapissa käytettäväksi, ja se sisältää ratkaisuja liittimien, johtimien ja kaapeleiden sekä laitteiden ja järjestelmien merkitsemiseen. Kestävät merkintämateriaalimme tarjoavat samat laatuominaisuudet kuin perinteiset merkintämateriaalit. Koska tekniset ja optiset ominaisuudet, tulostuslaatu ja kestävyys ovat identtiset, voit valita kestäviä vaihtoehtoja tinkimättä totutusta hyvästä laadusta.

Komponenttien merkinnät

Komponenttien merkinnät

Käyttö kytkentäkaapissa

Kytkentäkaapin sähköisten ja elektronisten komponenttien merkintä helpottaa kunnossapitoa. Lisäksi tietyillä alueilla komponenttien merkintä vaaditaan. Laitteiden merkintä myös nostaa kytkentäkaappien ja laitteistojen laadullista arvoa.

Tutustu Phoenix Contactin kaikki sovellukset kattavaan ja laajaan merkintätuotevalikoimaan – liimattavista etiketeistä korkealuokkaisiin kaiverruskilpiin. Luonnollisesti voit käyttää merkintään tai kaiverrukseen myös kattavaa merkintäpalveluamme.

Liimattavat komponenttimerkinnät

Liimattavat komponenttimerkinnät

Liimattavat komponenttimerkinnät

Itseliimautuvia komponenttimerkintöjä on saatavana eri kokoluokissa, materiaaleissa ja väreissä. Niiden erilaiset ominaisuudet mahdollistavat käytön lukuisissa komponenttien, laitteiden ja painikkeiden merkintäsovelluksissa.

Ruuvattavat komponenttimerkinnät

Ruuvattavat komponenttimerkinnät

Ruuvattavat komponenttimerkinnät

Komponenttien ja kytkentäkaappien merkintään on saatavana rei'illä varustettuja kilpiä. Ne voidaan kiinnittää varmasti laitteeseen ruuvien tai niittien avulla.

Merkintäpidikkeeseen kiinnitettävät komponenttimerkinnät

Käyttö muovikilpien pidikkeissä

Merkintäpidikkeeseen kiinnitettävät komponenttimerkinnät

Painikkeet voidaan merkitä nopeasti ja vaivattomasti CARRIER-merkintäjärjestelmän avulla. Merkintä tulee pidikkeen merkintäkenttään.

Merkintäpidikkeeseen työnnettävät komponenttimerkinnät

Merkintäpidikkeeseen työnnettävät komponenttimerkinnät

Merkintäpidikkeeseen työnnettävät komponenttimerkinnät

Itseliimautuvat komponentti- ja moduulimerkintöjen pidikkeet kiinnittyvät kaikkiin tavanomaisiin alustoihin. Sopiva merkintä on helppo työntää pidikkeen sisään.