Komponenttimerkinnät

Komponenttimerkintä

Komponenttimerkinnät monenlaisiin sovelluksiin kytkentäkaapissa oleviin komponentteihin, kenttäjärjestelmiin ja ulkokäyttöön: tarjoamme komponenttien merkintään erilaisia sopivia ja laadukkaita merkintöjä. Komponenttien selkeä tunnistettavuus parantaa niiden löytymistä ja helpottaa huolto- ja kunnossapitotöitä.

NEW
Go to Product Detail Page for item 1803382
EMT (31X12,5)R/GP - Insert label
EMT (31X12,5)R/GP - Insert label
1803382

Insert label, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: insert, Number of individual labels: 2000, text field height: 12.4 mm, text field width: 31 mm

NEW
Go to Product Detail Page for item 1803417
US-EMLP (27X18)/GP - Label
US-EMLP (27X18)/GP - Label
1803417

Label, Green Product, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 21, text field height: 18 mm, text field width: 27 mm

NEW
Go to Product Detail Page for item 1803425
US-EMP (40X17)/GP - Plastic label
US-EMP (40X17)/GP - Plastic label
1803425

Plastic label, Green Product, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: insert, Number of individual labels: 16, text field height: 17 mm, text field width: 40 mm

NEW
Go to Product Detail Page for item 1803418
US-EMLP (27X27)/GP - Label
US-EMLP (27X27)/GP - Label
1803418

Label, Green Product, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 15, text field height: 27 mm, text field width: 27 mm

NEW
Go to Product Detail Page for item 1803402
EML (27X18)R/GP - Label
EML (27X18)R/GP - Label
1803402

Label, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: adhesive, Number of individual labels: 5000, text field height: 18 mm, text field width: 27 mm

NEW
Go to Product Detail Page for item 1803399
EML (27X15)R/GP - Label
EML (27X15)R/GP - Label
1803399

Label, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: adhesive, Number of individual labels: 5000, text field height: 15 mm, text field width: 27 mm

NEW
Go to Product Detail Page for item 1803384
EMT (40X17)R/GP - Insert label
EMT (40X17)R/GP - Insert label
1803384

Insert label, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: insert, Number of individual labels: 5000, text field height: 16.6 mm, text field width: 40 mm

NEW
Go to Product Detail Page for item 1866338
EML (17,5X8)RL-S YE - Label
EML (17,5X8)RL-S YE - Label
1866338

Label, Roll, yellow (RAL 1018), unmarked, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, Number of individual labels: 10000, text field height: 8 mm, text field width: 17.5 mm

Edut

  • Erilaisia ratkaisuja – monipuolisia materiaaleja erilaisiin käyttökohteisiin
  • Monia mahdollisuuksia erilaisten asennustapojen ansiosta, kuten liimaus, ruuvaus, niittaus ja paikalleen napsauttaminen
  • Kaikki tarvittava: materiaalit Phoenix Contactin ja muiden valmistajien komponenteille
Kestävien merkintämateriaalien valmistuskoneen parissa työskenteleviä työntekijöitä

Kestävä merkintämateriaali Merkitse kytkentäkaappisi kestävästi!

Vakuutu itse kestävistä teollisuuden merkintäratkaisuistamme ja pienennä merkittävästi hiilijalanjälkeäsi. Resursseja säästävä merkintävalikoima on räätälöity täydellisesti kytkentäkaapissa käytettäväksi, ja se sisältää ratkaisuja liittimien, johtimien ja kaapeleiden sekä laitteiden ja järjestelmien merkitsemiseen. Kestävät merkintämateriaalimme tarjoavat samat laatuominaisuudet kuin perinteiset merkintämateriaalit. Koska tekniset ja optiset ominaisuudet, tulostuslaatu ja kestävyys ovat identtiset, voit valita kestäviä vaihtoehtoja tinkimättä totutusta hyvästä laadusta.

Komponenttien merkinnät

Komponenttien merkinnät

Käyttö kytkentäkaapissa

Kytkentäkaapin sähköisten ja elektronisten komponenttien merkintä helpottaa kunnossapitoa. Lisäksi tietyillä alueilla komponenttien merkintä vaaditaan. Laitteiden merkintä myös nostaa kytkentäkaappien ja laitteistojen laadullista arvoa.

Tutustu Phoenix Contactin kaikki sovellukset kattavaan ja laajaan merkintätuotevalikoimaan – liimattavista etiketeistä korkealuokkaisiin kaiverruskilpiin. Luonnollisesti voit käyttää merkintään tai kaiverrukseen myös kattavaa merkintäpalveluamme.

Liimattavat komponenttimerkinnät

Liimattavat komponenttimerkinnät

Liimattavat komponenttimerkinnät

Itseliimautuvia komponenttimerkintöjä on saatavana eri kokoluokissa, materiaaleissa ja väreissä. Niiden erilaiset ominaisuudet mahdollistavat käytön lukuisissa komponenttien, laitteiden ja painikkeiden merkintäsovelluksissa.

Ruuvattavat komponenttimerkinnät

Ruuvattavat komponenttimerkinnät

Ruuvattavat komponenttimerkinnät

Komponenttien ja kytkentäkaappien merkintään on saatavana rei'illä varustettuja kilpiä. Ne voidaan kiinnittää varmasti laitteeseen ruuvien tai niittien avulla.

Merkintäpidikkeeseen kiinnitettävät komponenttimerkinnät

Käyttö muovikilpien pidikkeissä

Merkintäpidikkeeseen kiinnitettävät komponenttimerkinnät

Painikkeet voidaan merkitä nopeasti ja vaivattomasti CARRIER-merkintäjärjestelmän avulla. Merkintä tulee pidikkeen merkintäkenttään.

Merkintäpidikkeeseen työnnettävät komponenttimerkinnät

Merkintäpidikkeeseen työnnettävät komponenttimerkinnät

Merkintäpidikkeeseen työnnettävät komponenttimerkinnät

Itseliimautuvat komponentti- ja moduulimerkintöjen pidikkeet kiinnittyvät kaikkiin tavanomaisiin alustoihin. Sopiva merkintä on helppo työntää pidikkeen sisään.