EMT (31X12,5)R GY CUS - Insert label
0830390

Insert label, Roll, can be ordered: by line, gray, labeled according to customer specifications, mounting type: insert, text field height: 12.5 mm, text field width: 31 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

EMT (31x12,5)R GY is a gray insert label for marking Siemens ET 200SP controllers
Thanks to their special shape, the EMT (31x12,5)R insert labels remain securely inside the collar of the Siemens controller once inserted
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements