IB IL TEMP 4/8 RTD-PAC - Temperature module
2863915

Is being prepared to meet the requirements of the CRA

Inline analog input terminal, complete with accessories (connector and marking field), 8 channels, RTD (resistance temperature detector), 2-, 3-conductor connection technology

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Edut

Pt, Ni, Cu, KTY sensor types according to DIN and SAMA
8 inputs for resistive temperature sensors and linear resistors up to 20 kΩ
Connection of sensors in 2- and 3-conductor technology
Communication either via process data or parameter channel (PCP)
The channels are parameterized independently of one another via the bus system
Robust inputs ideal for use in harsh industrial environments with electromagnetic interference
Measured values can be represented in three different formats
Temperature and resistance measurement in the millisecond range
Diagnostic and status indicators