IB IL CAN-MA-PAC - Communication module
2700196

Is being prepared to meet the requirements of the CRA

Inline CAN master, for connecting a CAN bus system, complete with accessories (connector and marking field)

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Edut

Protocol: Transparent mode
Transmission speed of CAN bus: 250 kbps
Smallest data type: 1 byte
Maximum data width of 2 x 64 bytes (= 128 bytes = 64 words)
DIP switches for setting the data width