The terminal is designed for use within an Inline station. It is used to output digital signals.
IB IL 24 DO 8-PAC
-
Digital module
2861289
Inline, Digital output terminal, Digital outputs: 8, 24 V DC, connection technology: 4-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
BSH
Hyväksyntätunnus: 658aRINA
Hyväksyntätunnus: ELE121121XGABS
Hyväksyntätunnus: 22-2226444-PDAcULus Recognized
Hyväksyntätunnus: E140324Functional Safety
Hyväksyntätunnus: 968/EL 711.08/23cULus Listed
Hyväksyntätunnus: E199827Yhteensopivat tuotteet
Edut
8 digital outputs
Connection of actuators in 2-, 3-, and 4-conductor technology
Nominal current per output: 500 mA
Total current of the terminal: 4 A
Short-circuit and overload-protected outputs
Diagnostic and status indicators