Keystone system
CUC-K-J1ZNI-S/R4IDC8
-
RJ45 jack insert
1419021
RJ45 jack insert, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: IDC connection, connection cross section: AWG 26- 22, cable outlet: straight, Keystone design for use with IP20 panel mounting frame or integrated directly into the housing panel, Ethernet
Tuotetiedot
UL Recognized
Hyväksyntätunnus: E335024-DUXR2Yhteensopivat tuotteet
Edut
Assembly without special tools
Compact design
Rugged design