PSR-M-TBUS1-SC - Extension module
1105095

Is being prepared to meet the requirements of the CRA

Safe extension module for local bus extension,1 function channel; TBUS interface, up to SIL 3, Cat. 4/PL e, plug-in screw terminal block, TBUS connector included

Tuotetiedot









Yhteensopivat tuotteet



Edut

Cost-effective safety solution with a high level of adaptability to individual requirements
Fast startup, thanks to easy hardware and software configuration
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Low housing width of just 22.6 mm