ImpulseCheck is the first assistance system for surge protection in the field of mains protection. The system consists of an IPCH-4X-PCL-TCP-24DC-UT pulse measuring device, the sensors, and the ImpulseAnalytics application in PROFICLOUD. The current state of the surge protection can be accessed online at any time. In addition to monitoring the surge protective devices, ImpulseCheck and ImpulseAnalytics also provide a simple and comprehensive analysis of the system's EMC. The accurate recording of electromagnetic interference on the supply lines makes it possible to draw conclusions as to their cause. Possible disturbance variables are detected before they result in a system failure. This means that service and maintenance work can be scheduled in advance and implemented more efficiently. In addition to using ImpulseAnalytics, the data that is acquired and evaluated in the cloud can also be accessed directly on the device via Modbus/TCP or a RESTful web service.
IPCH-4X-PCL-TCP-24DC-UT
-
Pulse measuring device
1045379
Evaluation unit for the recording of surge currents and transient overvoltages over external sensor cables. Communication of the measured data to PROFICLOUD via Ethernet. The data evaluated in the cloud can be accessed on the device via Modbus/TCP or RESTful web service.
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
cUL Listed
Hyväksyntätunnus: E357804Yhteensopivat tuotteet
Edut
Keeping the pulse of your system: Measure the status of your system and determine the remaining life expectancy (state of health) of SPDs
Always on the safe side: status reports complying with standards, at any time at the push of a button
Benefit from digital added value and services: Cloud-based data acquisition and the ability to display and combine measured values support completely new automated processes