SACC-DSI-MSD-4CON-L180/SH TQX - Device connector rear mounting
1239816

Device connector rear mounting, Ethernet CAT5 (100 Mbps), 4-position, Pin, straight, M12-SPEEDCON, D-coding, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot









Yhteensopivat tuotteet


Edut

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing by means of shield contact