SACC-DSI-M12MSS-3P-M16/0,5PEMVX - Device connector rear mounting
1239538

Device connector rear mounting, Universal, 3-position, Pin, straight, M12, S-coding, Individual wires, cable length: 0.5 m, 1.31 mm2, UL/cUL stranded hook-up wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot









Yhteensopivat tuotteet


Edut

For compact devices: transmit high power in a confined space
For industrial infrastructure applications
Protection against mismatching thanks to S-coding
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut