SACC-DSI-FSB-5CON-L180/SH VTX - Device connector rear mounting
1239813

Device connector rear mounting, 5-position, Socket, straight, M12-SPEEDCON, B-coding, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot









Yhteensopivat tuotteet



Edut

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing by means of shield contact