FL FOC PN-C-FLEX-980/1000
-
FO cable
2313407
PROFINET polymer fiber cable, duplex, 980/1000 µm, heavy-weight highly flexible design, for flexible cable conduit applications, by the meter, without connector
Tuotetiedot
Yhteensopivat tuotteet
Edut
Highly flexible round cable for use in trailing cables or drag chains
For indoors
2.2 mm individual wires made from extremely hard-wearing polyamide (PA)
Rugged polyurethane (PUR) outer sheath
Designed for an alternating bending frequency of up to 5,000,000 cycles
PROFINET type C
Halogen-free, ozone, and UV resistant