CRIMPFOX-P CK 1.6 ER 2.5 OIC-L
-
Crimping pliers
1069228
Crimping pliers, for rolled contacts CK 1,6-ER... OIC, cross section: 0.14 ... 2.5 mm2. Unlockable pressure lock, precise parallel crimping, front entry, B crimp, incl. positioning tool
Tuotetiedot
Yhteensopivat tuotteet
Edut
The integrated positioning tool ensures that the contacts are perfectly aligned
Precision-manufactured dies ensure consistently high levels of quality during contact processing
Parallel motion sequences of the dies for symmetrical and optimum crimping results
High crimping force with low manual force
Marked die stations for precise processing of corresponding cross sections