PSR-SCP- 24DC/FSP2/2X1/1X2
-
Coupling relay
2986575
Safe coupling relay for SIL 2 high- and low-demand applications, couples digital output signals to the periphery, two enabling current paths, one signal contact, module for safe state off applications, integrated test pulse filter, plug-in screw connection, width: 17.5 mm
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Narrow 17.5 mm housing
Up to SIL 2 in accordance with EN 61508
Easy proof test according to IEC 61508 thanks to integrated signal contact
Long service life thanks to filtering of controller test pulses
Force-guided contacts in accordance with EN 50205
2 enabling current paths
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation