PSR-SCF- 24UC/URM/2X21 - Coupling relay
2981363

Safe coupling relay with force-guided contacts, 2 changeover contacts, 1-channel, fixed screw terminal block, width: 17.5 mm

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Yhteensopivat tuotteet



Edut

Suitable up to category 1, PL c (EN ISO 13849-1), ‍SIL 1 (EN IEC 62061), SIL 1 (IEC 61508)
Safe readback due to force-guided signal contact in accordance with EN 50205
Easy proof test according to IEC 61508 thanks to integrated signal contact
1 or 2-channel control
2 changeover contacts (EN 50205 type B)