HC-Q02-I-CT-M - Contact insert
1419893

Contact insert, number of positions: 2+PE, size: D7, number of connections per position: 1, Pin, Crimp connection, 400 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power

Tuotetiedot









Yhteensopivat tuotteet



Edut

Shock and vibration-resistant in accordance with DIN EN 61373