HC-K 6/12-EBUS - Contact insert
1636363

Contact insert, number of positions: 6+12+PE, size: B16, power contacts: 6, control contacts: 12, Socket, Axial screw connection, 690 V, 40 A, 2.5 mm2 ... 10 mm2, application: Power/signal

Tuotetiedot









Yhteensopivat tuotteet



Edut

Shock and vibration-resistant in accordance with DIN EN 61373