HC-HS06-I-UT-F 7-12 - Contact insert
1406533

Contact insert, number of positions: 6+PE, size: B16, Socket, Screw connection, 400 V/690 V, 41 A, 0.5 mm2 ... 6 mm2, application: Power

Tuotetiedot









Yhteensopivat tuotteet



Edut

For fast coding with plastic profile
Shock and vibration-resistant in accordance with DIN EN 61373