HC-DD108-I-CT-F-216 - Contact insert
1584143

Contact insert, number of positions: 108+PE, size: B24, Socket, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, application: Signal

Tuotetiedot









Yhteensopivat tuotteet



Edut

Can be used in rail vehicles, satisfy DIN EN 45545-2 with requirement sets R22, R23, and R24 in hazard levels HL1, HL2, and HL3.
Shock and vibration-resistant in accordance with DIN EN 61373