HC-B 10-EBUQ-2,5 - Contact insert
1605569

Contact insert, number of positions: 10+PE, size: B10, number of connections per position: 1, Socket, QUICKON connection, 500 V, 16 A, 0.34 mm2 ... 2.5 mm2

Tuotetiedot









Yhteensopivat tuotteet



Edut

Shock and vibration-resistant in accordance with DIN EN 61373