SACC-CI-M12MSM-5PE-L180 THR T - Contact carrier
1420822

Contact carrier, Power, 6-position, Pin, straight, M12, M-coding, THR solder connection, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Tuotetiedot









Yhteensopivat tuotteet



Edut

For compact devices: transmit high power in a confined space
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Additional gasket for the device when not plugged in