HC-DD 108-EBUC-216
-
Contact insert
1674752
HEAVYCON female insert, DD108 series, 108-pos., crimp connection, numbering from 109-216
Tuotetiedot
General | For HEAVYCON ADVANCE housing of B24 type and HEAVYCON housing of B48 type, crimp contacts CK1,6-ED (crimp contacts not included in the scope of supply) Plug-in connections may only be operated only when there is no load/voltage. |
Assembly note | -Housing heights with h >= 72 mm are recommended in the case of a large number of wires. -Use of HC-CST (1676857) coding pins and HC-CBU (1676860) coding sockets has been prescribed. |
Connectors may be plugged in only when there is no load/voltage. |
Product type | Contact insert with a fixed no. of positions |
Type | DD108 |
Number of positions | 108 |
Connection profile | 108+PE |
Contact numbering | 109 - 216 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 34 mm |
Height | 36.5 mm |
Length | 111 mm |
Connection technology | |
Connection technology | Crimp connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 2.5 mm² |
Connection cross section AWG | 26 ... 14 |
Stripping length of the individual wire | 8 mm |
6 mm (2.5 mm²) |
Rated voltage (III/3) | 250 V |
Rated surge voltage | 4 kV |
Rated current | 10 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PA |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Constructional and testing regulations | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 | |
Tests | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 |
Tuotenumero | 1674752 |
Pakkausyksikkö | 10 Kappaletta |
Vähimmäistilausmäärä | 10 Kappaletta |
Tuoteavain | AF7ABF |
Tuotekoodi | AF7ABF |
GTIN | 4017918144838 |
Paino kappaletta kohti (sis. pakkauksen) | 105,58 g |
Paino kappaletta kohti (ilman pakkausta) | 95 g |
Tullitariffinumero | 85366990 |
Alkuperämaa | DE |
ECLASS
ECLASS-13.0 | 27440205 |
EU RoHS | |
Täyttää RoHS-direktiivin vaatimukset | Kyllä (Ei poikkeussäännöksiä) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Ei raja-arvot ylittäviä vaarallisia aineita
|
EU REACH SVHC | |
Huomautus REACH-kandidaattiaineesta (CAS-nro) | Aineen pitoisuus ei ole yli 0,1 %. |
Yhteensopivat tuotteet
-
-
HC-B-3PE - PE multiplier 1644326
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-B24 - DIN rail mounting frame 1687985
-
HC-SMP 150-B24-AMQ - DIN rail mounting frame 1660944
-
HC-B 24-ANDOCK - Docking frame 1586141
PHOENIX CONTACT OY
Niittytie 11, 01300 Vantaa