Sisällöt, joita tarkastelet, on räätälöity kohteelle Suomi. Tarkastele sisältöjä kohteesta Yhdysvallat | Valitse toinen maa

SACC-M 8FS-3PL-M - Connector
1482523

Connector, Universal, 3-position, unshielded, Socket straight M8, coding: A, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 3.5 mm ... 5.5 mm

Tuotetiedot








Yhteensopivat tuotteet



Edut

Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting
Safe use in the field, thanks to a high degree of protection