UM 72-PROFIL 100CM
-
Profile
2907583
Press-drawn section housings, Latching with side elements, latching with foot element, Basic profile, open, profile width (internal): 71.9 mm, profile width (external): 86.8 mm, length: 1000 mm, depth: 21.5 mm, Note: required profile length = PCB length - 3.6 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
Easy installation
Flexible size and shape
Inexpensive as a result of reducing the number of separate housing parts