ME 52,5 UT BK
-
Mounting base housing
2200458
DIN rail housing, Lower housing part with metal foot catch, tall design, with vents, width: 52.8 mm, height: 99 mm, depth: 107.3 mm, color: black (similar RAL 9005), cross connection: without bus connector, number of positions cross connector: not relevant
Tuotetiedot
Yhteensopivat tuotteet
Edut
Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option