SACC-DSI-MS-8CON-L180 SCO - Device connector rear mounting
1542758

Device connector rear mounting, 8-position, Pin, straight, M12-SPEEDCON, A-coding, Solder pins, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Tuotetiedot









Yhteensopivat tuotteet



Edut

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times