SACC-DSI-M8MS-8CON-M8/0,5 - Device connector rear mounting
1424230

Device connector rear mounting, 8-position, Pin, straight, M8, coding: A, on free cable end, Rear mounting, M8 x 1, Individual wires, cable length: 0.5 m, 0.14 mm2, PVC litz wire

Tuotetiedot









Edut

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
Standard pin assignments and codings for signal transmission with a uniform design-in design