SACC-M12MSB-5CON-DM 5-8 SH VA - Connector
1440148

Connector, 5-position, shielded, Plug straight M12, coding: B, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 5.5 mm ... 8.6 mm

Tuotetiedot









Yhteensopivat tuotteet



Edut

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
Reliable signal transmission – 360° shielding in environments with electromagnetic interference