SACC-M12FS-5SC SH DN
-
Data connector
1549816
Data connector, 5-position, shielded, Socket straight M12, coding: A, Spring-cage connection, knurl material: Brass, nickel-plated, external cable diameter 4 mm ... 8 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
Safe use in the field, thanks to a high degree of protection
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
Reliable signal transmission – 360° shielding in environments with electromagnetic interference