FLK 14/16/EZ-DR/ 600/S7
-
Cable
2293909
Round cable set; controller: SIMATIC® TOP connect; connection 1: IDC/FLK socket strip (1x 16-position); connection 2: IDC/FLK socket strip (1x 14-position); cable length: 6 m
Tuotetiedot
Product type | System cable |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A (Uncoiled, see derating) |
Current (Per path, 70°C) | ≤ 0.6 A (Uncoiled, see derating) |
Cable length | 6 m |
14X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 14 |
Shielded | no |
Cable type | 14X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 14x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 6.40 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 55 mm |
Smallest bending radius, movable installation | 104 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Color code: Single-core wire | |
white | IDC/FLK16 (1) = IDC/FLK14 (10) |
violet | IDC/FLK16 (2) = IDC/FLK14 (8) |
white-brown | IDC/FLK16 (3) = IDC/FLK14 (12) |
blue | IDC/FLK16 (4) = IDC/FLK14 (7) |
white-orange | IDC/FLK16 (5) = IDC/FLK14 (14) |
green | IDC/FLK16 (6) = IDC/FLK14 (6) |
yellow | IDC/FLK16 (8) = IDC/FLK14 (5) |
gray | IDC/FLK16 (9) = IDC/FLK14 (9) |
orange | IDC/FLK16 (10) = IDC/FLK14 (4) |
white-black | IDC/FLK16 (11) = IDC/FLK14 (11) |
red | IDC/FLK16 (12) = IDC/FLK14 (3) |
white-red | IDC/FLK16 (13) = IDC/FLK14 (13) |
brown | IDC/FLK16 (14) = IDC/FLK14 (2) |
black | IDC/FLK16 (16) = IDC/FLK14 (1) |
Connection 1 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 16 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Tuotenumero | 2293909 |
Pakkausyksikkö | 1 Kappaletta |
Vähimmäistilausmäärä | 1 Kappaletta |
Huomautus | Toimeksiantosidonnainen valmistus (ei palautusta) |
Tuoteavain | DK221S |
Tuotekoodi | DK221S |
GTIN | 4017918125592 |
Paino kappaletta kohti (sis. pakkauksen) | 350,4 g |
Paino kappaletta kohti (ilman pakkausta) | 298,5 g |
Tullitariffinumero | 85444290 |
Alkuperämaa | DE |
ETIM
ETIM 8.0 | EC000237 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Täyttää RoHS-direktiivin vaatimukset | Kyllä (Ei poikkeussäännöksiä) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Ei raja-arvot ylittäviä vaarallisia aineita
|
EU REACH SVHC | |
Huomautus REACH-kandidaattiaineesta (CAS-nro) | Aineen pitoisuus ei ole yli 0,1 %. |
PHOENIX CONTACT OY
Niittytie 11, 01300 Vantaa