RTO 3-PE - Protective conductor terminal block
3049615

Protective conductor terminal block, Note: the BE-RT... path extension is to be used for non-insulated cable lugs (see accessories)., nom. voltage: 1000 V, nominal current: 24 A, number of connections: 2, connection method: Bolt connection, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Tuotetiedot









Yhteensopivat tuotteet



Edut

Another labeling option
Green-yellow housing
Low contact resistance
Corrosion-free terminal points