UPS-BAT/LI/24DC/189WH - Battery module
1460922

Is being prepared to meet the requirements of the CRA

Battery module (device with battery), Lithium-Ion (LiFePO4), 24 V DC, 189 Wh. 2 x 1532141 are required as replacements batteries.. The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Tuotetiedot









Yhteensopivat tuotteet



Edut

Quick installation with automatic detection of the battery module and tool-free replacement during operation
Intelligent battery management for continuous monitoring and high availability with the QUINT4 UPS
Long service life due to optimum charging characteristics and cycle stability
Compact solution up to 11 Ah on the DIN rail due to high energy density