UCS WM-MP 237-195 7035 - Adapter plate
1225404

Adapter for attaching UCS housings in size 237-195 to the wall, to VESA standard brackets, and to wall outlet boxes, housing is snapped on, material: polycarbonate, color: light gray, similar to RAL 7035

Tuotetiedot









Yhteensopivat tuotteet



Edut

Flexible in use: Only one bracket for the widest range of applications
No tools required: UCS housings simply snap on
Wide range of applications: Use on mounts in accordance with the VESA standard and on cavity sockets with a diameter of 60 mm

Usein kysytyt kysymykset


Can the UCS series housings be used in various applications?

The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.... Näytä lisää

The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.

Näytä vähemmän