HS MP VESA75/100 DCS - Connecting plate
1082303

VESA 75/100 connection plate with M5 mounting kit for DCS 15" display support, die cast aluminum, 80 g

Tuotetiedot








Yhteensopivat tuotteet


Edut

Secure mounting of small and large monitors and operator interfaces, thanks to the high load-bearing capacity
Can be swiveled and tilted in three axes for optimum alignment with the field of view
VESA interface in standard VESA 75 and VESA 100 for easy wall or aluminum profile mounting
Item belongs to the DCS product range

Usein kysytyt kysymykset


Which tool is required for assembly of the display carrier?

Only a bladed PH 0 screwdriver is required for mounting the DCS. This can be found in the “Accessories” area or under item number 1212558.