Phoenix Contact emergency stop switches are electromechanical switching devices with a safety function. They are used to safely shut down or stop machines and systems in order to prevent or minimize personal injury and property damage. The portfolio includes a modular system as well as a preconfigured solution. The modular emergency stop switch is comprised of the following components: - PSR-ESS-M0-H100 /...110 / ...120 actuator - PSR-ESS-ACC-CB1-C... module holder - PSR-ESS-ACC-CB1-NC-SC or PSR-ESS-ACC-CB1-SM-SC safe contact module Further contact modules can be combined if required.
PSR-ESS-M0-H110
-
Actuator
1221757
Actuator with anti-lock collar for modular emergency stop switches, for combination with module holder and contact module as a functional unit, panel installation, bayonet lock
Tuotetiedot
UL Listed
Hyväksyntätunnus: E140324cUL Listed
Hyväksyntätunnus: E140324Functional Safety
Hyväksyntätunnus: B 029429 0031 Rev01Yhteensopivat tuotteet
Edut
Modular system allows an efficient solution for individual applications
Bayonet lock allows tool-free connection with the actuator
Rapid on-site diagnostics with color-coded switching position indicator