Модульні корпуси електронного обладнання ME

Модульні корпуси електронного обладнання ME у зручній для встановлення чашоподібній формі

Модульні корпуси електронного обладнання серії ME перетворюють укомплектовані друковані плати на електронні модулі з коротким часом монтажу. Різні технології з’єднання, шинні роз'єми та модульна конструкція забезпечують правильний дизайн пристрою для будь-якого застосування. Модульні корпуси чашоподібної форми забезпечують широкий спектр рішень для передачі сигналів, живлення та даних.

Go to Product Detail Page for item 2909549
MSTBO 2,5/ 3-G1L GY - PCB header
MSTBO 2,5/ 3-G1L GY - PCB header
2909549

PCB headers, nominal cross section: 2.5 mm2, color: gray, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MSTBO 2,5/..-G1L, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: packed in cardboard, Product with pin output on left side

Go to Product Detail Page for item 2909581
MKDSO 2,5/ 4-R GY - PCB terminal block
MKDSO 2,5/ 4-R GY - PCB terminal block
2909581

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDSO 2,5/..-R, pitch: 5 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1730362
MKDSO 2,5/ 4-R YE - PCB terminal block
MKDSO 2,5/ 4-R YE - PCB terminal block
1730362

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDSO 2,5/..-R, pitch: 5 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: yellow, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 2200839
FKDSO 2,5/ 4-L BK - PCB terminal block
FKDSO 2,5/ 4-L BK - PCB terminal block
2200839

Printed circuit board terminal, nominal current: 22 A, rated voltage (III/2): 250 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: FKDSO 2,5/..-L, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Go to Product Detail Page for item 1077613
MSTBO 2,5/ 4-G1L THRR44 BK AU - PCB header
MSTBO 2,5/ 4-G1L THRR44 BK AU - PCB header
1077613

PCB headers, color: black, contact surface: Au, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: MSTBO 2,5/..-G1L THR Au, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: 44 mm wide tape, Product with pin output on left side

Go to Product Detail Page for item 2200316
FKDSO 2,5/ 2-R KMGY - PCB terminal block
FKDSO 2,5/ 2-R KMGY - PCB terminal block
2200316

Printed circuit board terminal, nominal current: 22 A, rated voltage (III/2): 250 V, nominal cross section: 2.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: FKDSO 2,5/..-R, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 2200288
GMSTBT 2,5 HV/3-ST-7,25 GN - PCB connector
GMSTBT 2,5 HV/3-ST-7,25 GN - PCB connector
2200288

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: GMSTBT 2,5 HV/..-ST, pitch: 7.25 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 advanced, locking: without, mounting method: without, type of packaging: packed in cardboard

Переваги

  • Широкі можливості підключення для передачі сигналів, даних та живлення
  • Вставний принцип для швидкого монтажу
  • Додатковий з’єднувач для DIN-рейки з п’ятьма або чотирма паралельними контактами та послідовним контактом для ефективного обміну даними між модулями
  • В корпус вбудована функція заземлення та шинний роз’єм максимум для 12 полюсів
  • Корпус зручно відкривається прямим натисканням на фіксувальний гачок, наприклад, за допомогою викрутки.
Безкоштовний зразок
Випробуйте модульні корпуси серії ME

Бажаєте випробувати зручні для монтажу корпуси електронного обладнання зі вставним принципом серії ME? – Замовте особистий набір зразків. Ми надаємо компетентні консультації щодо вибору та проєктування корпусів для бажаного застосування. Переконайтеся в перевагах рішень компанії Phoenix Contact.

Замовити безкоштовний зразок
Корпуси електронного обладнання серії ME
Конфігуратор для корпусів електронного обладнання ME у зручній для встановлення чашоподібній формі

Конфігуратор для корпусів електронного обладнання у зручній для встановлення чашоподібній формі

Потрібно підключити до 120 полюсів до одного модуля? – Виберіть потрібну вам конфігурацію корпусу ME з різних розмірів і верхніх частин корпусів. Крім того, за допомогою шинного роз’єму можна встановити зв’язок з іншими модулями на DIN-рейці.

Новинки Phoenix Contact в галузі технологій підключення пристроїв

Новинки технології підключення пристроїв

Як провідний виробник з’єднувачів і корпусів електронного обладнання компанія PhoenixContact постійно розробляє нові рішення для задоволення вимог ваших промислових та інфраструктурних систем, що стрімко зростають.

Відкрийте для себе наші нові технології підключення пристроїв для передачі сигналів, даних і живлення, а також багатоцільові корпуси електронного обладнання.

Огляд корпусів серії ME

Модульний корпус ME у зручній для монтажу формі склянки
Ефективний обмін даними між модулями
Додатковий шинний з’єднувач для DIN-рейки забезпечує ефективний обміну даними між модулями.
Ефективний обмін даними між модулями
Різні технології з’єднання
Технології з’єднання з кроком від 3,5 до 7,5 мм для широких можливостей застосування.
Різні технології з’єднання
З’єднувачі
З’єднувачі для друкованих плат серії PSPT для простого та швидкого з’єднання Push-in.
З’єднувачі
Декілька рівнів з’єднання
До трьох рівнів з’єднання з різним кроком.
Декілька рівнів з’єднання
Інтеграція приладдя
Інтеграція дисплеїв можлива завдяки спеціальним великим кришкам корпусів.
Інтеграція приладдя
Відеоанімація щодо корпусів електронного обладнання ME і ME MAX
Відеоанімація щодо корпусів електронного обладнання ME і ME MAX YouTube

ME і ME MAX: корпусні системи із гнучкою конструкцією

Корпуси електронного обладнання ME і ME MAX зменшують витрати на електромонтаж завдяки вбудованому шинному з’єднувачу для DIN-рейки і модульній конструкції. Широкий вибір приладдя і численні можливості адаптації, зокрема й за шириною корпусу, розширюють спектр індивідуальних рішень корпусів.

Корпус з простої у монтажі модульної системи

Корпус для укомплектованих друкованих плат
Натискання на фіксувальний гачок на корпусі за допомогою викрутки
Шинний з’єднувач для DIN-рейки
Шинний корпус ME із вбудованим функціональним контактом заземлення
Світловоди HS LC для корпусів електронного обладнання
Корпус для укомплектованих друкованих плат

Укомплектовані друковані плати й відповідні технології з’єднання можна зібрати та спаяти за одну операцію. Використовуйте клеми для друкованої плати з гвинтовим з’єднанням або з’єднанням Push-in на двох рівнях з’єднання, а вставні клеми — на трьох рівнях з’єднання для своїх систем. Монтаж корпусу для монтажної рейки здійснюється швидко завдяки механічній фіксації.

Натискання на фіксувальний гачок на корпусі за допомогою викрутки

Якщо потрібно виконати технічне обслуговування чи ремонт, корпус зручно відкривається прямим натисканням на фіксувальний гачок, наприклад, за допомогою викрутки.

Шинний з’єднувач для DIN-рейки

5-полюсний шинний з’єднувач для DIN-рейки призначений для електричного живлення, а також послідовного й паралельного обміну даними. Він вбудований у DIN-рейку й забезпечує ефективний обмін даними між модулями завдяки п’яти паралельним або чотирьом паралельним і одному послідовному контакту. Це забезпечує об’єднання декількох встановлених модулів. У разі виймання пристрою з блока контактна лінія з паралельних контактів не переривається. Завдяки п’ятьом позолоченим контактам можлива передача до 8 А і 125 В.

Шинний корпус ME із вбудованим функціональним контактом заземлення

Шинні корпуси ME — це варіанти модульних корпусів електронного обладнання ME із вбудованим поперечним з’єднанням. Виконання з 5- чи 10-полюсними паралельними контактами, а також із двома додатковими послідовними контактами забезпечують широкі можливості застосування. Виконання з функціональним контактом заземлення, вбудованим в основу корпусу, дають змогу підключати вставлену друковану плату безпосередньо до заземленої монтажної шини.

Світловоди HS LC для корпусів електронного обладнання

Світловоди HS LC для корпусів електронного обладнання доступні в різних варіантах виконання і оптимально узгоджені з ними. Крім того, світловоди стійкі до статичних електричних розрядів. Втулка для запресовування дає змогу виконувати простий монтаж на друковану плату. За запитом ми надаємо послугу обробки корпусів електронного обладнання в необхідному обсязі.

Відеоролик з описом дій для простого монтажу корпусів електронного обладнання серії ME
Відеоролик з описом дій для простого монтажу корпусів електронного обладнання серії ME YouTube

Простий монтаж корпусу електронного обладнання серії ME

Встановіть корпус серії ME для монтажної рейки лише в кілька кроків. Просте збирання завдяки вставному принципу. За короткий час зібрані вами друковані плати перетворюються на зручні для монтажу електронні модулі для вашого пристрою.

Модульні корпуси серії ME-MAX, змонтовані на DIN-рейці

Можливість поєднання з корпусами електронного обладнання серії ME MAX

За допомогою шинного з’єднувача для DIN-рейки серії корпусів ME і ME MAX з їхніми індивідуальними перевагами можна поєднувати в одній системі.

Ідеальне рішення для цих галузей

Крім широкого діапазону застосування, корпус ME є ідеальнім рішенням зокрема для таких галузей.

Електронна брошура
Огляд асортименту корпусів електронного обладнання

Відкрийте для себе корпуси для DIN-рейки та використання просто неба й дізнайтеся про широкі можливості адаптації корпусів електронного обладнання до ваших індивідуальних вимог.

Відкрити електронну брошуру
Корпуси для монтажної рейки і польові корпуси
Корпус електронного обладнання для DIN-рейки

Технічні особливості корпусів електронного обладнання Рішення для використання DIN-рейки

Корпуси електронного обладнання — це невід'ємні компоненти пристроїв. Вони визначають його зовнішній вигляд і захищають електроніку від зовнішніх впливів. Крім того, вони дають змогу здійснювати монтаж у вузлах вищого рівня. Тому, виробники обладнання мають звертати увагу на багато деталей не тільки під час проєктування, але й під час вибору корпусів, коли йдеться про матеріали або випробування якості. Ця брошура містить усю докладну інформацію.