WIREFOX-D 13
-
Stripping tool
1212162
Stripping tool, for stripping installation lines of Ø 8 - 13 mm , e.g. NYM 3 x 1.5 mm2 to 5 x 2.5 mm2, single line stripping 0.2 mm2 - 4 mm2 , with longitudinal cut blade and sliding knife
Detalii despre produs
Avantajele dumneavoastră
Large selection of precision stripping tools
The right tool for every application