WIREFOX 10 - Stripping tool
1212150

Stripping tool, for cables and conductors from 0.02 - 10 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade

Detalii despre produs









Avantajele dumneavoastră

Flexible, adjustable limit stop for the stripping length
Practical integrated wire cutter
WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters